Danfoss
02-341516
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341516
Product specifications
Characteristic | Value |
|---|---|
| Application | Skid steer loader, Irrigation equipment |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | Bleed Down Orifice |
| Controller Type | Non-Adjustable Pressure and Flow Compensator |
| Design code | First |
| Diagnostic Pressure Ports | None |
| Displacement | 25.2 cm³/rev |
| Drain Port Size & Location | .750-16 UNF-2B SAE O-Ring Port - Top (D1); Bottom Plugged (D2) |
| Feature | Lightweight aluminum housingOptional controls for maximum operating flexibilityCustomize with multiple configurations |
| Fluid Cleanliness | 21/18/13 |
| Front Mounting | 2 Bolt B |
| Housing material | Cast Iron |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Inlet pressure | 2 bar |
| Input shaft | Straight Shaft Diameter 22.2 [.88], Keyway (SAE J744-22-1) (Key Included) |
| Input Speed - Rated | 3000 RPM |
| Main Port Size & Location | End Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port Pressure - 1.0625-12 UN-2B SAE O-Ring Port |
| Maximum Case Pressure | .7 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Flow Compensator Setting | 1241000 bar |
| Maximum Pressure Compensator Setting | 21030000 bar |
| Maximum Recommended Operating Viscosity | 40 cSt |
| Minimum Flow Compensator Setting | 965000 bar |
| Minimum Pressure Compensator Setting | 20340000 bar |
| Minimum Recommended Operating Viscosity | 16 cSt |
| Model Code | PVE012L01AUB0B211100A100100CD0A |
| Noise | 71 dB |
| Nominal Pressure Rating | 2 bar |
| Paint | Blue Primer |
| Peak Pressure Rating | 210 bar |
| Product Height | 5.75 in |
| Product Length/Depth | 9.74 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 375.234 in³ |
| Product Weight | 30 lb |
| Product Width | 6.7 in |
| Pump Special Features | None |
| Shaft rotation | Left |
| Shaft seals | Fluorocarbon Rubber |
| Sub-brand | None |
| Theoretical Input Torque At Maximum Displacement | 99.9 Nm |
| Trade Name | PVE Series |