02-341672
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341672
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Cold Start Temperature Limit | 50 °C | |
| Control Special Features | None | |
| Controller Type | Pressure Compensator | |
| Design code | First | |
| Displacement | 32.9 cm³/rev | |
| End Cover Material | Cast Iron | |
| Feature | Reduced operating noiseLonger lifeLower operating pressure | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Housing material | Cast Iron | |
| Input shaft | SAE J744-16-4, SAE A, 9T Spline | |
| Input Speed - Maximum | 1800 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Maximum Case Pressure | .35 bar | |
| Maximum Input Power | 15.6 kW | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVQ32-B2R-SS3S-21-CM7-12 | |
| Noise | 71 dB | |
| Paint | None | |
| Peak Pressure Rating | 140 bar | |
| Pressure Compensator Setting | 210 bar | |
| Product Height | 12.5 in | |
| Product Length/Depth | 12.63 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 1234.583 in³ | |
| Product Weight | 31 lb | |
| Product Width | 7.82 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | PVQ Series | |
| Vsd ready | No |