Danfoss
02-341826
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341826
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Skid steer loader, Irrigation equipment | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Non-Adjustable Pressure and Flow Compensator | |
| Design code | First | |
| Diagnostic Pressure Ports | None | |
| Displacement | 41 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) | |
| Feature | Lightweight aluminum housingOptional controls for maximum operating flexibilityCustomize with multiple configurations | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 2 Bolt B | |
| Housing material | Cast Iron | |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate | |
| Inlet pressure | 2 bar | |
| Input shaft | 15 Tooth 16/32 Spline, Shaft Extension 46 [1.81] | |
| Input Speed - Rated | 2400 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.875-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Maximum Case Pressure | .7 bar | |
| Maximum Compensator Adjustment | 0 bar | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Flow Compensator Setting | 12.41 bar | |
| Maximum Pressure Compensator Setting | 210.3 bar | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Compensator Adjustment | 0 bar | |
| Minimum Flow Compensator Setting | 9.65 bar | |
| Minimum Pressure Compensator Setting | 203.4 bar | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | PVE19AR08AA10B211100A100100CD0A | |
| Noise | 79 dB | |
| Nominal Pressure Rating | 2 bar | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 210 bar | |
| Product Height | 7.2 in | |
| Product Length/Depth | 10.4 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 581.818 in³ | |
| Product Weight | 39 lb | |
| Product Width | 7.77 in | |
| Pump Special Features | None | |
| Shaft rotation | Right | |
| Shaft seals | Fluorocarbon Rubber | |
| Sub-brand | None | |
| Theoretical Input Torque At Maximum Displacement | 337 Nm | |
| Trade Name | PVE Series |