02-342613
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-342613
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Adjustment | Yes | |
| Adjustment Range | 125-1000 psi | |
| Adjustment Type | Knob | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 24VDC | |
| Design code | 41 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 227 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Hi Vent Spring | Yes | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | CG-06-BBB-DG-8C-VM-U-H5-41 | |
| Performance | Standard | |
| Pressure Rating | 206 bar | |
| Product Height | 9.89 in | |
| Product Length/Depth | 8.66 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 430.806 in³ | |
| Product Weight | 11.8 lb | |
| Product Width | 5.03 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | CG-06 41 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 66 °C | |
| Working temperature - min | 38 °C |