02-342648
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 836AN00138A
02-342648
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Type | Spring centered | |
| Coil Rating | 120 Volt AC 60Hz | |
| Coil Type | Special protection solenoid to CSA/UL approval | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | Explosion Proof - Special Protection Solenoids To Csa/Ul Approval | |
| Fluid Cleanliness | 19/17/14 micron | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG5S-8-6C-T-M-X2-ER4-30 | |
| Product Height | 8.21 in | |
| Product Length/Depth | 11.88 in | |
| Product Volume | 444.759 in³ | |
| Product Weight | 33 lb | |
| Product Width | 4.56 in | |
| Reducer Module | No | |
| Solenoid Type | Special protection | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Valve Mount Type | Subplate/manifold mounted |