Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-342845
SOLENOID PIN
02-342845
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-342845
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.290
Product height mm
7.366
Product length in
0.862
Product length mm
21.895
Product width in
0.267
Product width mm
6.782