COIL 12V DC TEFL V
02-343204
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.047 |
| Product height mm | | 51.994 |
| Product length in | | 2.378 |
| Product length mm | | 60.401 |
| Product width in | | 1.811 |
| Product width mm | | 45.999 |