COIL H/HA 24V DC EN541-product-details

COIL H/HA 24V DC EN541

02-343231


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorFLYING LEADSFlying leads or leads
Coil duty ratingCONT.100% NOM VOLTAGE +/-10%Continous for 100% of nominal voltage of +/-10 %
Environmental protectionIP65IP65
FunctionSOLENOID COILSolenoid Coil
Product height in1.900
Product height mm48.260
Product length in2.380
Product length mm60.452
Product width in1.800
Product width mm45.72
Voltage rating2424 V
Voltage typeDCDC