Vickers by Danfoss Spare Part Cover 02-309458 (RIGHT)

COIL 12V DC METRIPACK

02-343290


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorFLYING LEADSFlying leads or leads
Coil duty ratingCONT.100% NOM VOLTAGE +/-10%Continous for 100% of nominal voltage of +/-10 %
Environmental protectionIP65IP65
FunctionSOLENOID COILSolenoid Coil
Product height in2.035
Product height mm51.689
Product length in2.106
Product length mm53.492
Product width in1.575
Product width mm40.005
Voltage rating1212 V
Voltage typeDCDC