-product-details

02-344002

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A, Solenoid B
Actuation TypePilot Operated
Actuator IdentificationFlag with Standard Build as Per ANSI B93 9
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialDuctile Iron
Build OrientationSolenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve
Build TypeSpring centered
Coil Rating24 Volt DC
Coil TypeISO 4400 mounting
Design code10
DiodeNone
Electrical connectorISO 4400 (Din 43650) Connector
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate700 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
InterfaceISO4401-10
LeakageStandard
LightNo
Manual OverridePlain
Model CodeDG5V-10-H-6C-2-E-M-U-A-10
PerformanceHigh Performance
Pilot DrainExternal
Pilot SupplyExternal
Pilot Valve TypeHigh Performance
Pressure Rating350 bar
Product Height11.84 in
Product Length/Depth16.5 in
Product TypeDirectional Control Valves
Product Volume1465.2 in³
Product Weight100 lb
Product Width7.5 in
Reducer ModuleNo
Seal materialBuna-N
SizeD10
Special featuresNone
Spool Center ConditionA Port and Double Offset sensing switch on B Port
Spool Monitor SwitchNone
Spring ArrangementC
StageTwo Stage
Sub-brandNone
Tank Port Rating210 bar
Trade NameDG5V-10 10 Design
Valve Mount TypeSubplate/manifold mounted
Working temperature - max66 °C
Working temperature - min-18 °C