02-344077
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-344077
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Solenoid ‘A’ at port 'A' end of valve | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Design code | 10 | |
| Electrical connector | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 700 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Phosphate ester | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | F3-DG3V-8-2C-10 | |
| Pressure Rating | 350 bar | |
| Product Height | 5.23 in | |
| Product Length/Depth | 10.44 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 254.988 in³ | |
| Product Weight | 16.1 lb | |
| Product Width | 4.67 in | |
| Seal material | Viton | |
| Size | D08 | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DG3V-8 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | 20 °C |