
02-344078
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-344078
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Pilot Operated |
| Application | Machine tool and multiple industrial applications |
| Body material | Ductile Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Design code | 10 |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 1100 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate ester |
| Function | Directional Control Valve |
| Interface | ISO4401-10 |
| Leakage | Standard |
| Light | No |
| Model Code | F3-DG3V-10-6C-10 |
| Pressure Rating | 350 bar |
| Product Height | 7.4 in |
| Product Length/Depth | 16.5 in |
| Product Type | Directional Control Valves |
| Product Volume | 946.275 in³ |
| Product Weight | 89 lb |
| Product Width | 7.75 in |
| Seal material | Viton |
| Size | D10 |
| Special features | None |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DG3V-10 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 66 °C |
| Working temperature - min | -18 °C |