
02-344432
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-344432
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | Yes | |
| Adjustment Type | Micrometer with Keylock | |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine | |
| Body material | Cast Bars | |
| Cover Function | Relief | |
| Design code | 11 | |
| Feature | Efficient, dependable operationBest-in-class designFaster response time | |
| Flow rate | 1250 l/min | |
| Fluid Cleanliness | 18/16/13 micron | |
| Fluid compatibility | Petroleum oils | |
| Gauge Port Thread Type | SAE | |
| Insert Ratio | 1:1 | |
| Insert Type | Relief | |
| Interface | No | |
| Leakage | Standard | |
| Model Code | CVCS-32-C1-S2-K-250-11 | |
| Normal Function | Normally Open | |
| Pressure Rating | 350 bar | |
| Product Height | 3.54 in | |
| Product Length/Depth | 7.83 in | |
| Product Type | Slip-in Cartridge Valves | |
| Product Type | Cover | |
| Product Volume | 111.15 in³ | |
| Product Weight | 8.49 lb | |
| Product Width | 4.01 in | |
| Seal material | Buna-N | |
| Size | 32 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | CVCS-32 11 Design | |
| Valvistor | No | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |