Danfoss
02-344848
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-344848
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Coil Series | EPV Series | |
| Coil Termination | DIN43650-A | |
| Diode | No | |
| Factory Set Pressure | 210 bar | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 30 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Electro proportional flow control | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 10 cc/min | |
| Minimum Working Pressure | 70 bar | |
| Model Code | EPV10-24D-M-U-10-S9 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Electrically Operated | |
| Override Type | Push Pin Type Manual Override | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.71 in | |
| Product Length/Depth | 5.17 in | |
| Product Type | Proportional Valves | |
| Product Volume | 15.118 in³ | |
| Product Weight | 1.72 lb | |
| Product Width | 1.71 in | |
| Recommended Filtration Level | 15/13/11 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | EPV10 Series | |
| Valve Material | Steel | |
| Voltage | 24 V | |
| Voltage type | DC | |
| Working pressure - max | 350 bar |