02-345311-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-345311-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement | 67 cm³/rev | |
| Displacement (front) | 67 cm³/rev | |
| Displacement (rear) | 45 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Frame size | 2520V | |
| Frame size (front) | 25V | |
| Frame size (rear) | 20V | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 2520V10A8 11CC22R | |
| Paint | None | |
| Product Height | 5.75 in | |
| Product Length/Depth | 11.93 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 471.951 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.88 in | |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 10 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 207 bar |