02-345311-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-345311-A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement (front) | 32.9 cm³/rev | |
| Displacement (rear) | 27.4 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23383808 l/min | |
| Frame size | VHO2 | |
| Frame size (front) | 32.9-67.6 Cubic Centimeter per Rev | |
| Frame size (rear) | 8.2-45.9 Cubic Centimeter per Rev | |
| Front flange mounting style | Vickers Std 2 Bolt; 101.60[4.000] X 9.7[.38]Pilot, 14.3[.562] Dia Slots On 146.0[5.75] Dia Bolt Circle (Body Length > Option B Below)(20 & 25 Frame Size Only) | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | Danfoss Standard Nameplate | |
| Minimum speed | 1800 RPM | |
| Model Code | VH022520S034027A0AB00AAAAFAAR000022 | |
| Output shaft coupling | None | |
| Paint | None | |
| Product Height | 5.75 in | |
| Product Length/Depth | 12.16 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 481.05 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.88 in | |
| Rear Outlet Port Position (Cover End View) | 45° CCW to inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Vsd ready | No | |
| Working pressure - max | 207 bar |