02-345757-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-345757-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 45.4 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 104 l/min | |
| Frame size | 25VQ | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C with METRIC Threads | |
| Identification | None | |
| Model Code | 25VQH14A-11A20 | |
| Paint | None | |
| Product Height | 5.4 in | |
| Product Length/Depth | 8.77 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 325.349 in³ | |
| Product Weight | 32 lb | |
| Product Width | 6.87 in | |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With Metric Threads | |
| Ring size | 14 | |
| Seal material | None | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 262 bar |