02-346366-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-346366-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 20 |
| Displacement | 138.7 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 260.16456192 l/min |
| Frame size | 45VQ |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Identification | None |
| Model Code | 45VQH42A 11C20 |
| Paint | None |
| Product Height | 6.94 in |
| Product Length/Depth | 10.98 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 638.566 in³ |
| Product Weight | 75 lb |
| Product Width | 8.38 in |
| Ring size | 42 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 175 bar |