02-347345
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-347345
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 12500 hour |
| Code Title | Variable Displacement |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice |
| Design code | A |
| Displacement | 50 cm³/rev |
| Flow Compensator Setting | 11 bar |
| Fluid compatibility | SAE J183 FEB80 |
| Input Mounting Flange | SAE J744-101-2 (B 2-Bolt) |
| Input shaft | SAE J744-25-1, SAE B-B, Straight Keyed |
| Input Speed - Maximum | 2600 RPM |
| Input Speed - Minimum | 150 RPM |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 2200 RPM |
| Input Speed At 1.0 Bar Absolute | 2600 RPM |
| Main Port Size & Location | Side |
| Maximum Input Power | 35 kW |
| Maximum Input Torque | 190 Nm |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM050ER06CS02AAC23110000A0A |
| Noise | 72 dB |
| Nominal Pressure Rating | 230 bar |
| Peak Pressure Rating | 280 bar |
| Pressure Compensator Setting | 230 bar |
| Product Height | 9.71 in |
| Product Length/Depth | 11.73 in |
| Product Volume | 966.997 in³ |
| Product Weight | 52 lb |
| Product Width | 8.49 in |
| Shaft rotation | Right |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Theoretical Flow At Rated Speed | 87 l/min |
| Torque Control Setting | None |
| Valve Plate | Mobile Equipment Speed |
| Vsd ready | Yes |