02-347476
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-347476
Product specifications
Characteristic | Value |
|---|---|
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 9100 hour |
| Code Title | Variable Displacement |
| Controller Type | Pressure Compensator |
| Design code | A |
| Displacement | 63.1 cm³/rev |
| Flow Compensator Setting | 0 bar |
| Fluid compatibility | SAE J183 FEB80 |
| Input Mounting Flange | SAE J744-127-4 (C, 4-Bolt) |
| Input shaft | SAE J744-32-4, SAE C, 14T Spline |
| Input Speed - Maximum | 2500 RPM |
| Input Speed - Minimum | 150 RPM |
| Input Speed - Rated | 2500 RPM |
| Input Speed At 0.8 Bar Absolute | 2200 RPM |
| Input Speed At 1.0 Bar Absolute | 2500 RPM |
| Main Port Size & Location | End |
| Maximum Input Power | 42 kW |
| Maximum Input Torque | 228 Nm |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM063MR11GE02AAA23000000A0A |
| Noise | 73 dB |
| Nominal Pressure Rating | 230 bar |
| Peak Pressure Rating | 280 bar |
| Pressure Compensator Setting | 230 bar |
| Product Height | 7.85 in |
| Product Length/Depth | 13.7 in |
| Product Volume | 1075.45 in³ |
| Product Weight | 79 lb |
| Product Width | 10 in |
| Shaft rotation | Right |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Theoretical Flow At Rated Speed | 150 l/min |
| Torque Control Setting | None |
| Valve Plate | Mobile Equipment Speed |
| Vsd ready | Yes |