Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COMPENSATOR KIT | Compensator kit |
| Product height in | 0.990 | |
| Product height mm | 25.146 | |
| Product length in | 4.490 | |
| Product length mm | 114.046 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 1.620 | |
| Product width mm | 41.148 |
