02-348650
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-348650
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Open Circuit Piston Pump |
| Cold Start Temperature Limit | 50 °C |
| Control Special Features | None |
| Controller Type | Adjustable Hydraulic Remote Control Pressure Compensator |
| Design code | First |
| Diagnostic Pressure Ports | None |
| Displacement | 41 cm³/rev |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) |
| End Cover Material | Cast Iron |
| Feature | Reduced operating noiseLonger lifeLower operating pressure |
| Flow Compensator Setting | 0 bar |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Identification | None |
| Input shaft | 13T 16/32DP 41.1 [1.62] Long Splined Shaft (ANS B92.1-1970) |
| Input Speed - Maximum | 1800 RPM |
| Input Speed - Rated | 1800 RPM |
| Main Port Size & Location | Side Ports; Suction - 1.875-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port |
| Maximum Case Pressure | .35 bar |
| Maximum Displacement Option | Adjustable Max Displacement |
| Maximum Input Power | 27.6 kW |
| Maximum Input Torque | 0 Nm |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVQ40AR05AA10J0100000200100CD0A |
| Noise | 71 dB |
| Paint | Blue Primer |
| Peak Pressure Rating | 210 bar |
| Pressure Compensator Setting | 27.58 bar |
| Product Height | 7.14 in |
| Product Length/Depth | 10.47 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 580.853 in³ |
| Product Weight | 45.4 lb |
| Product Width | 7.77 in |
| Shaft rotation | Right |
| Shaft seals | Standard shaft seal (fluorocarbon) |
| Special features | No Special Features |
| Sub-brand | None |
| Torque Control Setting | No Secondary Compensator Setting |
| Trade Name | PVQ Series |
| Vsd ready | No |