02-348764
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-348764
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Auxiliary Mounting | 2 Bolt B (SAE J744-101-2) | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Cold Start Temperature Limit | 50 °C | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Adjustable Pressure and Flow Compensator | |
| Design code | First | |
| Diagnostic Pressure Ports | None | |
| Displacement | 41 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) | |
| End Cover Material | Cast Iron | |
| Feature | Reduced operating noiseLonger lifeLower operating pressure | |
| Flow Compensator Setting | 12.41 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Housing material | Cast Iron | |
| Identification | None | |
| Input shaft | 15T 16/32 DP Splined Shaft, 46.1 [1.81] Shaft Extension | |
| Input Speed - Maximum | 1800 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.875-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Maximum Case Pressure | .35 bar | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Input Power | 27.6 kW | |
| Maximum Input Torque | 0 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVQ40AR08AA10H211100A1AE100CD0A | |
| Noise | 71 dB | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 210 bar | |
| Pressure Compensator Setting | 210.3 bar | |
| Product Height | 7.14 in | |
| Product Length/Depth | 10.4 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 576.969 in³ | |
| Product Weight | 45.4 lb | |
| Product Width | 7.77 in | |
| Shaft rotation | Right | |
| Shaft seals | Standard shaft seal (fluorocarbon) | |
| Special features | No Special Features | |
| Sub-brand | None | |
| Torque Control Setting | No Secondary Compensator Setting | |
| Trade Name | PVQ Series | |
| Vsd ready | No |