Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 6.420 |
| Product length mm | 163.068 |
| Product width in | 4.330 |
| Product width mm | 109.982 |
| Recommended filtration level | 18/16/13 |