Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SUBPLATE | Subplate |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product width in | 1.360 | |
| Product width mm | 34.544 |