02-351001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-351001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | DIN 43650 | |
| Current | 3 A | |
| Customer Programmable | No | |
| Design code | 30 | |
| Diode | None | |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality | |
| Feedback Sensor | No | |
| Flow rate | 65 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KDG4V-5-2C65S-M-U-HA6-30 | |
| On-Board Electronics | None | |
| Performance | Standard | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 4.18 in | |
| Product Length/Depth | 10.04 in | |
| Product Type | Proportional Valves | |
| Product Volume | 115.829 in³ | |
| Product Weight | 15 lb | |
| Product Width | 2.76 in | |
| Seal material | Fluorocarbon | |
| Spool Center Condition | All Ports Blocked | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 100 bar | |
| Trade Name | KDG4V-5 30 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |