-product-details

02-351095

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
Actuation TypePressure Operated
Actuator IdentificationNone
ApplicationMachine tool and multiple industrial applications
Body materialCast Iron
Design code10
DiodeNone
Electrical connectorNone
FeatureReduce installation costsEliminate external leakageBoost resistance to contamination
Flow rate60 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
FunctionCheck Valve
Gauge Port Thread TypeG 1/4, BSP Thread
InterfaceISO4401-03
Leakage196.645 cc/min
LightNo
Model CodeDGMX2-3-PP-FW-B-40-EN101
PerformanceStandard
Pressure Rating315 bar
Product Height2.36 in
Product Length/Depth6.65 in
Product TypeSystemStak Valves
Product Volume44.257 in³
Product Weight2.2 lb
Product Width2.82 in
Reducer ModuleNo
Seal materialBuna-N
SizeD03
Special featuresNone
Spool Center ConditionNone
Spool Monitor SwitchNone
StageTwo Stage
Sub-brandNone
Trade NameDGMX2-3 40 Design
Valve Mount TypeSubplate/manifold mounted
Working temperature - max80 °C
Working temperature - min0 °C