
02-351414
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-351414
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | No | |
| Adjustment Type | Manual | |
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance. | |
| Body material | Ductile Iron | |
| Check Valve | Yes | |
| Compensation | Pressure and Temperature | |
| Design code | 10 | |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance | |
| Flow rate | 60 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Phosphate Ester | |
| Interface | 3/8 In. | |
| Leakage | Standard | |
| Lock | Standard | |
| Model Code | FCG-H03-60-10 | |
| Pressure Rating | 315 bar | |
| Product Height | 4.6 in | |
| Product Length/Depth | 4.86 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 108.65 in³ | |
| Product Weight | 24.9 lb | |
| Product Width | 4.86 in | |
| Seal material | Fluorocarbon | |
| Size | 3 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | F(C)G-H03 10 Design | |
| Trim Adjustment | No | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -30 °C |