02-351561
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-351561
Product specifications
Characteristic | Value |
|---|---|
| Body material | Cast Iron |
| Connector type | DIN 43650 |
| Design code | 10 |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Light | No |
| Manual Override | None |
| Model Code | KBDG4V-3-2C13N-VM1-PC7-H7-10 |
| On-Board Electronics | None |
| Pressure Rating | 350 bar |
| Product Type | Proportional Valves |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Sub-brand | None |
| Trade Name | KBDG4V-3 10 Design |
| Valve Mount Type | Subplate |