02-352294
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-352294
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 10 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 30 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-02-02 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG4V-2-2C-M-U-H6-10-EN18 | |
| Performance | Standard | |
| Pressure Rating | 250 bar | |
| Product Height | 3.03 in | |
| Product Length/Depth | 7.09 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 30.076 in³ | |
| Product Weight | 3 lb | |
| Product Width | 1.4 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D02 | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 160 bar | |
| Trade Name | DG4V-2 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 25 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |