SEAL KIT FOR KBCG-3
02-352521
Tools02-352521 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product width in | 1.810 |
| Product width mm | 45.974 |