02-352606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 857AN00257A
02-352606
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Solenoid Controlled Pilot Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Current | 1.2 A |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Fast Response | No |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Feedback Sensor | No |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor |
| Flow rate | 180 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters |
| Function | Directional Control Valve |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | KBDG5V-7-2C180N-M1-PE7-H1-10 |
| On-Board Electronics | KB |
| Performance | Standard |
| Pilot Drain | External |
| Pilot Supply | Internal |
| Pressure Drop at Rated Flow | 10 bar |
| Pressure Rating | 350 bar |
| Product Height | 7.69 in |
| Product Length/Depth | 10.15 in |
| Product Type | Proportional Valves |
| Product Volume | 284.895 in³ |
| Product Weight | 23.2 lb |
| Product Width | 3.65 in |
| Reducer Module | No |
| Seal material | Fluorocarbon |
| Special features | None |
| Spool Center Condition | All Ports Blocked |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Tank Port Rating | 350 bar |
| Trade Name | KBDG5V-7 10 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |