02-352608
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 857AN00009A
02-352608
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.2 A | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Fast Response | No | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | No | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 170 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBDG5V-7-33C170N-M1-PE7-H1-10 | |
| On-Board Electronics | KB | |
| Performance | Standard | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Drop at Rated Flow | 10 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 7.69 in | |
| Product Length/Depth | 10.15 in | |
| Product Type | Proportional Valves | |
| Product Volume | 284.895 in³ | |
| Product Weight | 23.2 lb | |
| Product Width | 3.65 in | |
| Reducer Module | No | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | Bleed A and B to T | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 350 bar | |
| Trade Name | KBDG5V-7 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |