02-352834
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-352834
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | DG4V-3S-0B210-M-U-HL5-60-EN157 | |
| Product Height | 2.58 in | |
| Product Length/Depth | 6.14 in | |
| Product Volume | 29.781 in³ | |
| Product Weight | 3.5 lb | |
| Product Width | 1.88 in |