02-353111
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-353111
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid Controlled |
| Body material | Cast Iron |
| Check Valve | No |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Feedback Sensor | No |
| Flow rate | 400 l/min |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters |
| Function | Pressure Relief |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KBCG-3-350D-Z-M1-2-A-PE7-H1-10-P10L-T12 |
| On-Board Electronics | None |
| Pressure Rating | 210 bar |
| Product Weight | 4.85 lb |
| Seal material | Fluorocarbon |
| Stage | Single Stage |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |