02-353248
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 856AN00036A
02-353248
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Controlled |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Current | 1.6 A |
| Customer Programmable | No |
| Design code | 11 |
| Diode | None |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Feedback Sensor | No |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor |
| Flow rate | 5 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters |
| Function | Pressure Relief |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KBCG-3-250D-Z-M1-2-A-PC7-H1-10 |
| On-Board Electronics | None |
| Performance | High-Performance |
| Pressure Drop at Rated Flow | 6 bar |
| Pressure Rating | 210 bar |
| Product Height | 3.94 in |
| Product Length/Depth | 7.28 in |
| Product Type | Proportional Valves |
| Product Volume | 51.917 in³ |
| Product Weight | 4.85 lb |
| Product Width | 1.81 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spring Arrangement | No Spring |
| Stage | Single Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Tank Port Rating | 10 bar |
| Trade Name | KBCG-3 10 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |