
KBCG-3-L250D-Z-M2-3-A-PE 7-H1-10-P15-T10, KBCG3L250DZM23APE7H110P15T10
02-353279
Model code: KBCG3L250DZM23APE7H110P15T10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional pressure valves
Recommended replacement: 856AN00045A
02-353279
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | KBCG3L250DZM23APE7H110P15T10 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product width in | 1.810 |
| Product width mm | 45.974 |