02-353661
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-353661
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.2 A | |
| Design code | 11 | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | Yes | |
| Feedback Type | 4-20 Ma Current Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 30 l/min | |
| Fluid Cleanliness | 17/15/12 micron | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl-Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Water-resistant | |
| Model Code | KBDG4V-3-33C30X-H-M2-PE7-10 | |
| On-Board Electronics | KB | |
| Performance | Standard | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 3.95 in | |
| Product Length/Depth | 10.87 in | |
| Product Type | Proportional Valves | |
| Product Volume | 77.715 in³ | |
| Product Weight | 5.9 lb | |
| Product Width | 1.81 in | |
| Seal material | Fluorocarbon | |
| Spool Center Condition | P blocked, A & B to tank | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KBDG4V-3 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |