02-353746
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 862AN00016A
02-353746
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuation Type | Solenoid Controlled | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feedback Sensor | No | |
| Flow rate | 400 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti-Wear Petroleum Oils And Non-Alkyl Based Phosphate Esters | |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBCG-8-W250-Z-M1-3-A-PE7-H1-10 | |
| Pressure Rating | 350 bar | |
| Product Height | 7.74 in | |
| Product Length/Depth | 8.23 in | |
| Product Volume | 267.541 in³ | |
| Product Weight | 13.8 lb | |
| Product Width | 4.2 in | |
| Seal material | Buna-N | |
| Stage | Two Stage | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |