02-353899
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-353899
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Customer Programmable | No | |
| Design code | 10 | |
| Flow rate | 400 l/min | |
| Fluid Cleanliness | 18/16/13 micron | |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters | |
| Leakage | Standard | |
| Model Code | KBCG-3-172D-Z-M1-2-A-PE7-H1-10 | |
| Pressure Rating | 210 bar | |
| Product Height | 3.94 in | |
| Product Length/Depth | 7.28 in | |
| Product Volume | 51.917 in³ | |
| Product Weight | 4.85 lb | |
| Product Width | 1.81 in | |
| Seal material | Fluorocarbon | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |