Danfoss-product-details

Danfoss

02-355057

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-16-3S
Coil SeriesEPV Series
Coil TerminationDIN43650-A
DiodeNo
Factory Set Pressure210 bar
FeatureRated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space
Flow DirectionNose in-Side out
Flow rate60 l/min
Fluid compatibilityMIL-H-5606, SAE 10, SAE 20 etc.
FunctionSolenoid Valve
HousingYes
Housing materialAluminum
Installation TypeScrew-in Cartridge
Leakage50 cc/min
Minimum Working Pressure140 bar
Model CodeEPV16-A-06-A-12H-N-24D-0-U-13
Number of Housing Ports2
Number of Valve Ports2
Operating Temperature-30°C to +90°C
OperationElectrically Operated
Override TypeNone
Port size3/4"
Port TypeSAE
Pressure Rating280 bar
Product Height9.04 in
Product Length/Depth3.97 in
Product TypeProportional Valves
Product Volume85.415 in³
Product Weight2.2 lb
Product Width2.38 in
Recommended Filtration Level15/13/11
Seal TypeBuna-N
Special featuresNone
StylePoppet
Sub-brandNone
Trade NameEPV16 Series
Valve MaterialSteel
Voltage24 V
Voltage typeDC
Working pressure - max280 bar