
Danfoss
02-355180
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-355180
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-3S | |
| Coil Series | EPV Series | |
| Coil Termination | Deutsch Moulded | |
| Diode | No | |
| Factory Set Pressure | 210 bar | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow Direction | Side in-Nose Out | |
| Flow rate | 100 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Solenoid Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 10 cc/min | |
| Minimum Working Pressure | 140 bar | |
| Model Code | EPV16-B-10-0-0-N-12D-M-N-13 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Electrically Operated | |
| Override Type | Push Pin Type Manual Override | |
| Port Type | Cartridge Only | |
| Pressure Rating | 280 bar | |
| Product Height | 1.71 in | |
| Product Length/Depth | 7.29 in | |
| Product Type | Proportional Valves | |
| Product Volume | 21.317 in³ | |
| Product Weight | 2.2 lb | |
| Product Width | 1.71 in | |
| Recommended Filtration Level | 15/13/11 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | EPV16 Series | |
| Valve Material | Steel | |
| Voltage | 12 V | |
| Voltage type | DC | |
| Working pressure - max | 280 bar |