Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-16-3S | C-16-3S |
| Coil series | EPV SERIES | EPV Series |
| Coil termination | DIN43650-A | DIN43650-A |
| Diode | NO | No |
| Flow rate GPM | 42.00 | |
| Flow rate LPM | 160.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | ELECTRO PROP FLOW CONTROL | Electro proportional flow control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EPV16-B-10-0-N-24D-S-U-13 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port Size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 280.00 | |
| Pressure rating PSI | 4000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Torque into aluminium cavity | 108-122 NM | 108-122 Nm |
| Torque into steel cavity | 136-149 NM | 136-149 Nm |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |
