
Danfoss
02-355215
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-355215
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-16-3S |
| Coil Series | EPV Series |
| Coil Termination | Spade |
| Diode | No |
| Factory Set Pressure | 210 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow Direction | Side in-Nose Out |
| Flow rate | 160 l/min |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Solenoid Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 10 cc/min |
| Minimum Working Pressure | 140 bar |
| Model Code | EPV16-B-16-0-0-N-12D-SI-Q-13 |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -30°C to +90°C |
| Operation | Electrically Operated |
| Override Type | Screw-In Type Manual Override |
| Port Type | Cartridge Only |
| Pressure Rating | 280 bar |
| Product Height | 1.71 in |
| Product Length/Depth | 7.29 in |
| Product Type | Proportional Valves |
| Product Volume | 21.317 in³ |
| Product Weight | 2.2 lb |
| Product Width | 1.71 in |
| Recommended Filtration Level | 15/13/11 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | EPV16 Series |
| Valve Material | Steel |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure - max | 280 bar |