02-355670
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 836AN00055A
02-355670
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Design code | 30 | |
| Flow rate | 114 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Model Code | DG5S-8-52C-X-VM-U-B5-30 | |
| Pressure Rating | 350 bar | |
| Product Height | 6.97 in | |
| Product Length/Depth | 9.56 in | |
| Product Volume | 311.177 in³ | |
| Product Weight | 33 lb | |
| Product Width | 4.67 in | |
| Seal material | Buna-N | |
| Valve Mount Type | Subplate/manifold mounted |