Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-355800
SPRING EN436
02-355800
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-355800
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.080
Product height mm
27.432
Product length in
3.690
Product length mm
93.726
Product width in
1.080
Product width mm
27.432