Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-355920
SPRING
02-355920
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-355920
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.688
Product height mm
17.475
Product length in
1.790
Product length mm
45.466
Product width in
0.688
Product width mm
17.475