
02-356141
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-356141
Product specifications
Characteristic | Value |
|---|---|
| Body material | Cast Iron |
| Connector type | DIN 43650 |
| Design code | 60 |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Light | No |
| Manual Override | None |
| Model Code | KTG4V-3S-33B22A-M-U-H5-60 |
| On-Board Electronics | None |
| Pressure Rating | 350 bar |
| Product Type | Proportional Valves |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Sub-brand | None |
| Trade Name | KTG4V-3 60 Design |
| Valve Mount Type | Subplate |