ENCAP COIL S/A
02-356185
Tools02-356185 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.331 |
| Product height mm | | 59.210 |
| Product length in | | 1.989 |
| Product length mm | | 50.520 |
| Product width in | | 1.528 |
| Product width mm | | 38.800 |