DETENT SPRING
02-356383
Tools02-356383 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.528 |
| Product height mm | 13.411 |
| Product length in | 0.528 |
| Product length mm | 13.411 |
| Product width in | 0.250 |
| Product width mm | 6.350 |